,Model##other##,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##other##,Compressor Quantity##other##,Heating Stages##other##,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Curb Height##length##inches,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Front##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Front##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Heating Section Offset Left##length##inches,Heating Section Offset Front##length##inches,Hot Water Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Family Load Status##other##,Include Clearance##other##
7 Ton,DAHA07A,R-410A,111,57.9,56.8,SCROLL,1,1,3.813,2,14,62.8,18.8,29.9,33.9,25,5.3,12.9,47.4,60,60,71.7,70,0,60,1,55.5,5.6,1,6.6,59.3,Valid - Type loaded via type catalog,1
9 Ton,DAHA09A,R-410A,111,57.9,56.8,SCROLL,2,1,3.813,2,14,62.8,18.8,29.9,33.9,25,5.3,12.9,47.4,60,60,71.7,70,0,60,1,55.5,5.6,1,6.6,59.3,Valid - Type loaded via type catalog,1
11 Ton,DAHA11A,R-410A,111,57.9,56.8,SCROLL,2,1,3.813,2,14,62.8,18.8,29.9,33.9,25,5.3,12.9,47.4,60,60,71.7,70,0,60,1,55.5,5.6,1,6.6,59.3,Valid - Type loaded via type catalog,1